Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 90

Material

N/A Nitrile

Series

N/A 710300

Flanged Outside Diameter

N/A 3.15 in80 mm

Overall Width with Side Lip

N/A 0.492 in12.5 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 2.441 in62 mm

Outer Diameter

N/A 2.917 in74.1 mm

Overall Width

N/A 0.335 in8.5 mm

Housing Bore

N/A 2.913 in74 mm