Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 40

Material

N/A PTFE

Series

N/A 710400

Flanged Outside Diameter

N/A 8.268 in210 mm

Overall Width with Side Lip

N/A 0.787 in20 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 3.543 in90 mm

Outer Diameter

N/A 5.52 in14.2 mm

Overall Width

N/A 0.394 in10 mm

Housing Bore

N/A 5.512 in140 mm