Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 281

Material

N/A Nitrile

Series

N/A 710400

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.189 in81.001 mm

Outer Diameter

N/A 3.809 in96.749 mm

Overall Width

N/A 0.63 in16.002 mm

Housing Bore

N/A 3.801 in96.545 mm