Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 86

Material

N/A Nitrile

Series

N/A 710500

Helix Type

N/A Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 3.228 in81.991 mm

Overall Width with Side Lip

N/A 0.547 in13.894 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.125 in53.975 mm

Outer Diameter

N/A 2.764 in70.206 mm

Overall Width

N/A 0.469 in11.913 mm

Housing Bore

N/A 2.756 in70.002 mm