Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 40

Material

N/A Polyacrylate

Series

N/A 710500

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.551 in14 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 1.575 in40 mm

Outer Diameter

N/A 2.291 in58.2 mm

Overall Width

N/A 0.335 in8.5 mm

Housing Bore

N/A 2.283 in58 mm