Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 85

Material

N/A Fluoro-Elastomer

Series

N/A 710500

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 2.874 in73 mm

Overall Width with Side Lip

N/A 0.492 in12.497 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.7 in43.18 mm

Outer Diameter

N/A 2.666 in67.716 mm

Overall Width

N/A 0.43 in10.922 mm

Housing Bore

N/A 2.660 in67.564 mm