Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 97

Material

N/A Nitrile

Series

N/A 710500

Overall Width with Side Lip

N/A 0.354 in9 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 0.472 in12 mm

Outer Diameter

N/A 0.757 in19.23 mm

Overall Width

N/A 0.295 in7.5 mm

Housing Bore

N/A 0.748 in19 mm