Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 62

Material

N/A Nitrile

Series

N/A 710500

Flanged Outside Diameter

N/A 4.291 in109 mm

Overall Width with Side Lip

N/A 0.669 in17 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 3.425 in87 mm

Outer Diameter

N/A 4.22 in107.2 mm

Overall Width

N/A 0.433 in11 mm

Housing Bore

N/A 4.213 in107 mm