Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 280

Material

N/A Polyacrylate

Series

N/A 710500

Overall Width with Side Lip

N/A 0.492 in12.5 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 3.543 in90 mm

Outer Diameter

N/A 4.26 in108.2 mm

Overall Width

N/A 0.394 in10 mm

Housing Bore

N/A 4.252 in108 mm