Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 35

Material

N/A PTFE

Series

N/A 710600

Helix Type

N/A Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.362 in9.195 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.333 in59.258 mm

Outer Diameter

N/A 3.008 in76.403 mm

Overall Width

N/A 0.327 in8.306 mm

Housing Bore

N/A 3 in76.2 mm