Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 32

Material

N/A PTFE

Series

N/A 710600

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 6.024 in153 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 3.346 in85 mm

Outer Diameter

N/A 5.173 in131.4 mm

Overall Width

N/A 0.63 in16 mm

Housing Bore

N/A 5.157 in131 mm