Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Fluoro-Elastomer

Series

N/A 710600

Flanged Outside Diameter

N/A 2.638 in67.005 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.358 in34.493 mm

Outer Diameter

N/A 2.287 in58.09 mm

Overall Width

N/A 0.394 in10.008 mm

Housing Bore

N/A 2.283 in57.988 mm