Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 90

Material

N/A Polyacrylate

Series

N/A 710600

Flanged Outside Diameter

N/A 3.445 in87.503 mm

Overall Width with Side Lip

N/A 0.531 in13.487 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.421 in61.493 mm

Outer Diameter

N/A 3.006 in76.352 mm

Overall Width

N/A 0.276 in7.01 mm

Housing Bore

N/A 2.998 in76.149 mm