Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 87

Material

N/A Fluoro-Elastomer

Series

N/A 710600

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 3.362 in85.395 mm

Overall Width with Side Lip

N/A 0.618 in15.697 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.122 in53.899 mm

Outer Diameter

N/A 3.04 in77.216 mm

Overall Width

N/A 0.43 in10.922 mm

Housing Bore

N/A 3.03 in76.962 mm