Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Fluoro-Elastomer

Series

N/A 710700

Helix Type

N/A Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 2.972 in75.489 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.949 in49.505 mm

Outer Diameter

N/A 2.785 in70.739 mm

Overall Width

N/A 0.382 in9.703 mm

Housing Bore

N/A 2.78 in70.612 mm