Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 32

Material

N/A Polyacrylate

Series

N/A 710700

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 0.394 in10 mm

Outer Diameter

N/A 0.713 in18.1 mm

Overall Width

N/A 0.197 in5 mm

Housing Bore

N/A 0.709 in18 mm