Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Material

N/A PTFE

Series

N/A 710800

Helix Type

N/A Bi-Directional Lip Design

Overall Width with Side Lip

N/A 0.748 in18.999 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.988 in50.495 mm

Outer Diameter

N/A 2.988 in75.895 mm

Overall Width

N/A 0.406 in10.312 mm

Housing Bore

N/A 2.975 in75.565 mm