Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 40

Material

N/A Fluoro-Elastomer

Series

N/A 710800

Helix Type

N/A Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.465 in11.811 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.539 in64.491 mm

Outer Diameter

N/A 3.512 in89.205 mm

Overall Width

N/A 0.374 in9.5 mm

Housing Bore

N/A 3.504 in89.002 mm