Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 40

Material

N/A Ethylene-Acrylic

Series

N/A 710900

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.63 in16.002 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.978 in50.241 mm

Outer Diameter

N/A 2.764 in70.206 mm

Overall Width

N/A 0.394 in10.008 mm

Housing Bore

N/A 2.756 in70.002 mm