Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 87

Material

N/A Fluoro-Elastomer

Series

N/A 710900

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 5 in127 mm

Overall Width with Side Lip

N/A 1 in25.4 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.913 in73.99 mm

Outer Diameter

N/A 4.57 in116.078 mm

Overall Width

N/A 0.403 in10.236 mm

Housing Bore

N/A 4.562 in115.875 mm