Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Fluoro-Elastomer

Series

N/A 710900

Helix Type

N/A Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 4.902 in124.511 mm

Overall Width with Side Lip

N/A 0.846 in21.488 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.362 in59.995 mm

Outer Diameter

N/A 4.504 in114.402 mm

Overall Width

N/A 0.433 in10.998 mm

Housing Bore

N/A 4.496 in114.198 mm