Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Material

N/A Ethylene-Acrylic

Series

N/A 710900

Helix Type

N/A Bi-Directional Lip Design

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.358 in34.493 mm

Outer Diameter

N/A 1.632 in41.453 mm

Overall Width

N/A 0.354 in8.992 mm

Housing Bore

N/A 1.624 in41.25 mm