Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Material

N/A PTFE

Series

N/A 711000

Helix Type

N/A Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.56 in14.224 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.52 in64.01 mm

Outer Diameter

N/A 3.61 in91.694 mm

Overall Width

N/A 0.404 in10.262 mm

Housing Bore

N/A 3.602 in91.491 mm