Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 87

Material

N/A Polyacrylate

Series

N/A 714000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 124 in3149.6 mm

Overall Width with Side Lip

N/A 0.86 in21.844 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2 3/8 in60.325 mm

Outer Diameter

N/A 4.505 in114.427 mm

Overall Width

N/A 0.391 in9.931 mm

Housing Bore

N/A 4.498 in114.249 mm