Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 72

Material

N/A Fluoro-Elastomer

Series

N/A 719000

Flanged Outside Diameter

N/A 3.165 in80.391 mm

Overall Width with Side Lip

N/A 0.695 in17.653 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.875 in47.625 mm

Outer Diameter

N/A 2.805 in71.247 mm

Overall Width

N/A 0.53 in13.462 mm

Housing Bore

N/A 2.797 in71.044 mm