Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 79

Material

N/A Polyacrylate

Series

N/A 7000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.64 in67.056 mm

Overall Width with Side Lip

N/A 1.458 in37.033 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1-1/2 in38.1 mm

Outer Diameter

N/A 2.376 in60.35 mm

Overall Width

N/A 0.42 in10.668 mm

Housing Bore

N/A 2.372 in60.249 mm