Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 7S

Material

N/A Silicone

Series

N/A 8000

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 5.125 in130.175 mm

Outer Diameter

N/A 6.131 in155.727 mm

Overall Width

N/A 3/4 in19.05 mm

Housing Bore

N/A 6.125 in155.575 mm