Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Polyacrylate

Series

N/A 9000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 4.987 in126.67 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.625 in66.675 mm

Outer Diameter

N/A 4.568 in116.027 mm

Overall Width

N/A 0.718 in18.237 mm

Housing Bore

N/A 4.564 in115.926 mm