Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 57

Material

N/A Nitrile

Series

N/A 9000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 4.2 in106.68 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.875 in73.025 mm

Outer Diameter

N/A 3.88 in98.552 mm

Overall Width

N/A 0.515 in13.081 mm

Housing Bore

N/A 3.875 in98.425 mm