Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A R2LS32

Material

N/A Nitrile

Series

N/A Metric

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 10 mm0.394 in

Overall Width

N/A 7 mm0.276 in

Housing Bore

N/A 26 mm1.024 in