Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 5X16X6-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 5 mm0.197 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 5X18X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 5 mm0.197 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile |
CAD
N/A
|
| 6X16X6-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 6X16X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 6X16X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 6X22X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 6X16X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton |
CAD
N/A
|
| 6X15X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 15 mm0.591 in | Material N/A Nitrile |
CAD
N/A
|
| 6X16X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 6X16X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton |
CAD
N/A
|
| 6X22X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 7X22X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 7 mm0.276 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 7X16X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 7 mm0.276 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 7X16X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 7 mm0.276 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton |
CAD
N/A
|
| 7X22X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 7 mm0.276 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 8X12X3-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 12 mm0.472 in | Material N/A Nitrile |
CAD
N/A
|
| 8X16X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 8X18X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile |
CAD
N/A
|
| 8X22X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
| 8X24X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
| 8X16X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton |
CAD
N/A
|
| 8X22X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Viton |
CAD
N/A
|
| 8X12X3-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 12 mm0.472 in | Material N/A Nitrile |
CAD
N/A
|
| 8X16X6-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|
| 8X16X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile |
CAD
N/A
|