Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A RLS35

Material

N/A Nitrile

Series

N/A Metric

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 17 mm0.669 in

Overall Width

N/A 5 mm0.197 in

Housing Bore

N/A 29 mm1.142 in