Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 1.6875 in

Alternative Part Name

N/A ESAST-1 11/16

Number of Bolts

N/A 4

Other Dimensions

Cover Diameter

N/A 4.08 in103.6 mm

Flange Diameter

N/A 4.69 in119.1 mm

Overall Width

N/A 1.26 in32 mm