1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

N/A 1.1875 in N/A 2.94 in74.7 mm N/A 3.36 in85.3 mm N/A 1.36 in34.5 mm N/A 4 N/A
N/A 1.2500 in N/A 2.94 in74.7 mm N/A 3.36 in85.3 mm N/A 1.36 in34.5 mm N/A 4 N/A
N/A 1.3750 in N/A 3.53 in89.7 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 4 N/A
N/A 35.000 mm N/A 3.53 in89.7 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 4 N/A
N/A 1.4375 in N/A 3.53 in89.7 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 4 N/A
N/A 1.5 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 40 mm N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 1.6250 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 1.6875 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 1.7500 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 45.000 mm N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 1.8750 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 1.9375 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 50.000 mm N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 2 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A
N/A 55.000 mm N/A 4.57 in116.1 mm N/A 5.08 in129 mm N/A 1.5000 in38.100 mm N/A 4 N/A
N/A 2.1875 in N/A 4.57 in116.1 mm N/A 5.08 in129 mm N/A 1.5000 in38.100 mm N/A 4 N/A
N/A 2.2500 in N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A
N/A 60.000 mm N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A
N/A 2.4375 in N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A
N/A 2.5000 in N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A
N/A 65.000 mm N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A
N/A 2.6875 in N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A
N/A 2.7500 in N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A
N/A 70 mm N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A
1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3