Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 1.4375 in

Alternative Part Name

N/A ESAST-1 7/16

Number of Bolts

N/A 4

Other Dimensions

Cover Diameter

N/A 3.53 in89.7 mm

Flange Diameter

N/A 3.96 in100.6 mm

Overall Width

N/A 1.36 in34.5 mm