Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 125.000 mm

Alternative Part Name

N/A ESAST-125MM

Number of Bolts

N/A 6

Other Dimensions

Cover Diameter

N/A 9.43 in239.5 mm

Flange Diameter

N/A 10.63 in270 mm

Overall Width

N/A 2.24 in56.9 mm