Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 150 mm

Alternative Part Name

N/A ESAST-150MM

Number of Bolts

N/A 6

Other Dimensions

Cover Diameter

N/A 11.63 in295.3 mm

Flange Diameter

N/A 12.79 in325 mm

Overall Width

N/A 2.24 in56.9 mm