Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 3.9375 in

Alternative Part Name

N/A ESAST-3 15/16

Number of Bolts

N/A 4

Other Dimensions

Cover Diameter

N/A 7.36 in186.9 mm

Flange Diameter

N/A 8-1/2 in215.9 mm

Overall Width

N/A 1.75 in44.5 mm