Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 6 15/16 in

Alternative Part Name

N/A ESAST-6 15/16

Number of Bolts

N/A 6

Other Dimensions

Cover Diameter

N/A 13.63 in346.1 mm

Flange Diameter

N/A 15 in381 mm

Overall Width

N/A 2.24 in56.9 mm