Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 70 mm

Alternative Part Name

N/A ESAST-70MM

Number of Bolts

N/A 4

Other Dimensions

Cover Diameter

N/A 5.49 in139.5 mm

Flange Diameter

N/A 6.31 in160.3 mm

Overall Width

N/A 1.66 in42.2 mm