Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22208

Shaft Size

N/A 1.5 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAFE08A108SBS QAFE08A108SCS QAFE08A108SEBS QAFE08A108SECS QAFE08A108SEMS QAFE08A108SENS QAFE08A108SEOS QAFE08A108SETS QAFE08A108SMS QAFE08A108SNS QAFE08A108SOS QAFE08A108STS

Locking Style

N/A Single Concentric

Housing Construction

N/A Flange Block

Other Dimensions

Dimension BC

N/A 5.84 in148.3 mm

Dimension C

N/A 2.38 in60.5 mm

Dimension D

N/A 4.25 in108 mm

Dimension E

N/A 4.13 in104.9 mm

Dimension F

N/A 5.38 in136.7 mm

Dimension H

N/A 1.19 in30.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L Exp

N/A 3.65 in92.6 mm

Dimension L Fix

N/A 3.56 in90.5 mm

Dimension M

N/A 1.75 in44.5 mm

Dimension N

N/A 3.01 in76.4 mm

Dimension RA

N/A 0.81 in20.7 mm

Dimension SA

N/A 2.75 in69.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 22400 lbf99700 N

C - Dynamic Load (Basic)

N/A 23400 lbf104000 N

e - Geometry Factor

N/A 0.27

Y1 - Geometry Factor

N/A 2.47

Y2 - Geometry Factor

N/A 3.67