Unit of Measure

Key Dimensions

Major Diameter d

N/A 9.442 in

Threads No. per Inch

N/A 6

C

N/A 11.443 in

E

N/A 10.625 in

G

N/A 0.86 in

H

N/A 0.385 in

Y

N/A 10.423 in

T1

N/A 5/16-18

Manufacturing Part Number

N/A N048