Inch Locknut
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
Major Diameter d |
Threads No. per Inch |
C |
E |
CAD |
|---|---|---|---|---|---|
| N 03 | Major Diameter d N/A 0.664 in | Threads No. per Inch N/A 32 | C N/A 1.13 in | E N/A 0.938 in |
CAD
N/A
|
| N 04 | Major Diameter d N/A 0.781 in | Threads No. per Inch N/A 32 | C N/A 1.38 in | E N/A 1.125 in |
CAD
N/A
|
| N 05 | Major Diameter d N/A 0.969 in | Threads No. per Inch N/A 32 | C N/A 1.568 in | E N/A 1.281 in |
CAD
N/A
|
| N 06 | Major Diameter d N/A 1.173 in | Threads No. per Inch N/A 18 | C N/A 1.755 in | E N/A 1.5 in |
CAD
N/A
|
| N 07 | Major Diameter d N/A 1.376 in | Threads No. per Inch N/A 18 | C N/A 2.068 in | E N/A 1.813 in |
CAD
N/A
|
| N 08 | Major Diameter d N/A 1.563 in | Threads No. per Inch N/A 18 | C N/A 2.255 in | E N/A 2 in |
CAD
N/A
|
| N 09 | Major Diameter d N/A 1.767 in | Threads No. per Inch N/A 18 | C N/A 2.536 in | E N/A 2.281 in |
CAD
N/A
|
| N 10 | Major Diameter d N/A 1.967 in | Threads No. per Inch N/A 18 | C N/A 2.693 in | E N/A 2.438 in |
CAD
N/A
|
| N 11 | Major Diameter d N/A 2.157 in | Threads No. per Inch N/A 18 | C N/A 2.974 in | E N/A 2.656 in |
CAD
N/A
|
| N 12 | Major Diameter d N/A 2.360 in | Threads No. per Inch N/A 18 | C N/A 3.161 in | E N/A 2.844 in |
CAD
N/A
|
| N 13 | Major Diameter d N/A 2.548 in | Threads No. per Inch N/A 18 | C N/A 3.38 in | E N/A 3.063 in |
CAD
N/A
|
| N 14 | Major Diameter d N/A 2.751 in | Threads No. per Inch N/A 18 | C N/A 3.63 in | E N/A 3.313 in |
CAD
N/A
|
| AN 15 | Major Diameter d N/A 2.933 in | Threads No. per Inch N/A 12 | C N/A 3.88 in | E N/A 3.563 in |
CAD
N/A
|
| AN 16 | Major Diameter d N/A 3.137 in | Threads No. per Inch N/A 12 | C N/A 4.161 in | E N/A 3.844 in |
CAD
N/A
|
| AN 17 | Major Diameter d N/A 3.34 in | Threads No. per Inch N/A 12 | C N/A 4.411 in | E N/A 4.031 in |
CAD
N/A
|
| AN 18 | Major Diameter d N/A 3.527 in | Threads No. per Inch N/A 12 | C N/A 4.661 in | E N/A 4.281 in |
CAD
N/A
|
| AN 19 | Major Diameter d N/A 3.73 in | Threads No. per Inch N/A 12 | C N/A 4.943 in | E N/A 4.563 in |
CAD
N/A
|
| AN 20 | Major Diameter d N/A 3.918 in | Threads No. per Inch N/A 12 | C N/A 5.193 in | E N/A 4.813 in |
CAD
N/A
|
| AN 21 | Major Diameter d N/A 4.122 in | Threads No. per Inch N/A 12 | C N/A 5.443 in | E N/A 5 in |
CAD
N/A
|
| AN 22 | Major Diameter d N/A 4.325 in | Threads No. per Inch N/A 12 | C N/A 5.724 in | E N/A 5.281 in |
CAD
N/A
|
| N 022 | Major Diameter d N/A 4.325 in | Threads No. per Inch N/A 12 | C N/A 5.318 in | E N/A 4.901 in |
CAD
N/A
|
| AN 24 | Major Diameter d N/A 4.716 in | Threads No. per Inch N/A 12 | C N/A 6.13 in | E N/A 5.688 in |
CAD
N/A
|
| N 024 | Major Diameter d N/A 4.716 in | Threads No. per Inch N/A 12 | C N/A 5.693 in | E N/A 5.313 in |
CAD
N/A
|
| AN 26 | Major Diameter d N/A 5.106 in | Threads No. per Inch N/A 12 | C N/A 6.755 in | E N/A 6.188 in |
CAD
N/A
|
| N 026 | Major Diameter d N/A 5.106 in | Threads No. per Inch N/A 12 | C N/A 6.13 in | E N/A 5.703 in |
CAD
N/A
|

