Unit of Measure

Key Dimensions

Major Diameter d

N/A 11.004 in

Threads No. per Inch

N/A 6

C

N/A 13.005 in

E

N/A 12.219 in

G

N/A 0.98 in

H

N/A 0.385 in

Y

N/A 12.11 in

T1

N/A 5/16-18

Manufacturing Part Number

N/A N056