Unit of Measure

Key Dimensions

Major Diameter d

N/A 14.17 in

Threads No. per Inch

N/A 5

C

N/A 16.505 in

E

N/A 15.500 in

G

N/A 1.23 in

H

N/A 0.51 in

U

N/A 14.186 in

L1

N/A 0.375 in

Y

N/A 15.485 in

T1

N/A 3/8-16

Manufacturing Part Number

N/A N072