Unit of Measure

Key Dimensions

Major Diameter d

N/A 15.745 in

Threads No. per Inch

N/A 5

C

N/A 18.505 in

E

N/A 17.438 in

G

N/A 1.23 in

H

N/A 0.604 in

U

N/A 15.761 in

L1

N/A 0.375 in

Y

N/A 17.235 in

T1

N/A 1/2-13

Manufacturing Part Number

N/A N080