Unit of Measure

Key Dimensions

Major Diameter d

N/A 16.532 in

Threads No. per Inch

N/A 5

C

N/A 19.318 in

E

N/A 18.188 in

G

N/A 1.355 in

H

N/A 0.604 in

U

N/A 16.548 in

L1

N/A 0.375 in

Y

N/A 18.11 in

T1

N/A 1/2-13

Manufacturing Part Number

N/A N084