Unit of Measure

Key Dimensions

Major Diameter d

N/A 18.894 in

Threads No. per Inch

N/A 5

C

N/A 22.068 in

E

N/A 20.75 in

G

N/A 1.48 in

H

N/A 0.604 in

U

N/A 18.91 in

L1

N/A 0.375 in

Y

N/A 20.673 in

T1

N/A 5/8-11

Manufacturing Part Number

N/A N096