Unit of Measure

Key Dimensions

Major Diameter d

N/A 26.379 in

Threads No. per Inch

N/A 4

C

N/A 30.693 in

E

N/A 29.125 in

G

N/A 1.855 in

H

N/A 0.823 in

U

N/A 26.399 in

L1

N/A 0.5 in

Y

N/A 28.985 in

T1

N/A 5/8-11

Manufacturing Part Number

N/A N670