Unit of Measure

Key Dimensions

Major Diameter d

N/A 29.536 in

Threads No. per Inch

N/A 3

C

N/A 34.255 in

E

N/A 32.313 in

G

N/A 2.23 in

H

N/A 1.01 in

U

N/A 29.563 in

L1

N/A 0.688 in

Y

N/A 32.235 in

T1

N/A 5/8-11

Manufacturing Part Number

N/A N750